Archived Documents

Application Guides
 General
Application Software
 Controls
  • LONWORKS Plug-In Software Version 1.1 for MicroTech® III Fan Coil Unit LONWORKS Communication
    LONWORKS Plug-in (software part number 2506909) for MicroTech III Fan Coil Units with a LONWORKS communication module (software part number 2506907). The Install Shield automatically downloads all Device files including the XIF/NXE, Resource files, and the Plug-in application to the proper directories on your hard drive.

    ! Note that LonMaker or other LNS supported by the Echelon Corp., must be installed on the device.Refer to IM 933, the LonWorks Plug-in Software Manual, for detailed instructions.


Brochures
 Units
 General
Case Studies
 Units
Catalogs
 Units
Installation and Operation Manuals
 Units
 Controls
 Accessories
 General
Replacement Parts Lists
 Units
   View the Replacement Parts Model Index
 General
   View the Replacement Parts Model Index
Revit (BIM) Files
 Units
  • Horizontal (Revit 2010 Zip)
    Revit 2010 content for 0.75 3.25 ton / 12 - 65 MBH horizontal fan coil units. These units are available in 2-pipe or 4-pipe configurations ranging from 200 - 1200 CFM. Chilled water, hot water, and steam connections is supported in a concealed configuration.
  • Horizontal Thinline 3G (Revit 2011 Zip)
    Revit 2011 content for these Thinline Horizontal Fan Coils have seven unit sizes ranging from 200 to 1300 cfm. These ceiling mount units are available in 2-pipe or 4-pipe configurations. Chilled water, hot water and steam connections are supported in cabinet, hideaway and recessed configurations.
  • Large Capacity (Revit 2010 Zip)
    Revit 2010 content for 1.5 - 10 ton / 12 - 291 MBH large capacity fan coil units. These units are available in 2-pipe or 4-pipe configurations ranging from 600 - 3000 CFM, using belt driven or direct drive fans. Chilled water, hot water, and steam connections are supported in either cabinet or hideaway configurations.
  • Vertical Stack HiLine (Revit 2010 Zip)
    Revit 2010 content for 1.0 - 3.5 ton / 2.75 6.5 MBH HiLine vertical stack fan coils. These units are designed so they may do the job that formerly required multiple conventional units. The are available in 2-pipe or 4-pipe configurations ranging from 300 - 1200 CFM. Chilled water and hot water connections are supported in either vertical or knock down configurations.
  • Vertical ThinLine 3G (Revit 2011 Zip)
    Revit 2011 content for 0.33 - 3.35 ton / 8.4 - 103.8 MBH ThinLine 3G vertical fan coils. These floor mount units are available in 2-pipe or 4-pipe configurations ranging from 200 - 1200 CFM. Chilled water, hot water and steam connections are supported in either flat top, slope top or hideaway configurations.
Sales and Engineering Data
 Controls
 General